??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES G06EF-PSC40F-S49G
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES G06EF-PSC40F-S49G
VERF
Availability
Available
BC
Order code
BES01NP
TC
Artikelbezeichnung
BES G06EF-PSC40F-S49G
PX
Product view
41969_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
D6.5
W
Gewicht
0.006 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 6.5 x 50 mm, Style Housing = D6.5, Installation = non-flush, Range = 4 mm, Switching output = PNP normally open (NO), Switching frequency = 4000 Hz, Housing material = Stainless steel, Material sensing surface = PBT, Connection = Connector, M8x1-Male, 3-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Temperature drift max. (% Sr), 15% valid from 50...70 °C, IP rating = IP68, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.